??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 261
HELP_VARIABLE
Company
Posital
Description
T080-CRW
Bill of material
OCD-S5A1B-0012-T080-CRW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Through Hollow Shaft / Shaft Flat / OD 8 mm (0.31")
ELECTRICAL_CONNECTION
Cable#Radial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet