??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
T1 Industrial plug SL-C IP20
Bill of material
HARTING 09451812800XL
MANUID
Product number of the Manufacturer
09451812800XL
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Crimp termination, Rated current: ‌4 A, Contacts: 2, + shielding, Conductor cross-section: 0.08 ... 0.32 mm² Stranded
DESCLONG
Long Description
Cable connector, Crimp termination, Rated current: ‌4 A, Contacts: 2, + shielding, Conductor cross-section: 0.08 ... 0.32 mm² Stranded, Packaging with 100 pieces
MANUTYPEDESC
Manufacturer Type Description
T1 Industrial plug SL-C IP20
SUPPLIERALTNO
Alternative product number
09 45 181 2800 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB230
Type of connection conductor
crimp connection
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
AAC108
Degree of protection (IP), mounted
IP20
AAF726
rated current
4 A
AAP798
Application standards
IEC 63171-6
AAT080
Pole number
2
AAW338
Manufacturer product designation
T1 Industrial plug SL-C IP20
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink