目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-S3E1B-1413-T100-ARW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/17659.prj},{NB=OCD-S3E1B-1413-T100-ARW},{SUPPLIERPID=OCD-S3E1B-1413-T100-ARW},{PRODUKTABBILDUNG=picture-tx-5-trx-cx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Through Hollow Shaft / Shaft Flat / OD 10 mm (0.39\")},{ELECTRICAL_CONNECTION=Cable#Radial 10 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Aluminum / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=ft100},{H=h0509},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-S3E1B-1413-T100-ARW/114672001/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 244
HELP_VARIABLE
Company
Posital
Description
T100-ARW
Bill of material
OCD-S3E1B-1413-T100-ARW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-S3E1B-1413-T100-ARW
OCD-S3E1B-1413-T100-ARW
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Through Hollow Shaft / Shaft Flat / OD 10 mm (0.39")
OD 58 mm (2.28") / Through Hollow Shaft / Shaft Flat / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet