??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
TECTOS
Description
t1000 - Elastomer claw coupling
Bill of material
t1000-800-3-CV05-HN
CNSORDERNO
Order number
TKN
Nominal torque
Nm
TKMAX
Maximum torque
Nm
TKW
Maximum alternating torque
700 Nm
NMAX
Maximum speed
10000 U/min
PSI
Relative damping
0.10
OT
Operating temperature
80 °C
Z
Number of toothed ring teeth shaft-side
64
FL
Flange
CV05
WG
Weight
5.26 kg
XS
Center of gravity flange-side
mm
PHIMAX
Maximum torsional angle
±22.5 °
J1
Inertia flange-side
5.06E-03 kgm^2
J2
Inertia shaft-side
6.97E-03 kgm^2
CTDYN
Torsional stiffness
700-3000 Nm/rad
ET
Elastomer type
MAT
Material
Natural rubber
SH
Shore hardness
45-50° Shore A
PDF
Datasheet
Download
LINK
Webpage
Webpage