目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-INS00-XXXXX-T150-PRL
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/17877.prj},{NB=OCD-INS00-XXXXX-T150-PRL},{SUPPLIERPID=OCD-INS00-XXXXX-T150-PRL},{PRODUKTABBILDUNG=picture-tx-b-trx-lx-nnn.jpg},{MECHANICAL_CONNECTION=OD 77 mm (3.03\") / Through Hollow Shaft / Standard / OD 15 mm (0.59\")},{ELECTRICAL_CONNECTION=Connector#Radial M23},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Aluminum / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=ft150},{H=h1025},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-INS00-XXXXX-T150-PRL/196885101/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Posital
Description
T150-PRL
Bill of material
OCD-INS00-XXXXX-T150-PRL
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-INS00-XXXXX-T150-PRL
OCD-INS00-XXXXX-T150-PRL
MECHANICAL_CONNECTION
OD 77 mm (3.03") / Through Hollow Shaft / Standard / OD 15 mm (0.59")
ELECTRICAL_CONNECTION
Connector#Radial M23
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet