目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-INS00-XXXXX-T200-PRE
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/285.prj},{NB=OCD-INS00-XXXXX-T200-PRE},{SUPPLIERPID=OCD-INS00-XXXXX-T200-PRE},{PRODUKTABBILDUNG=picture-tx-b-trx-lx-nnn.jpg},{MECHANICAL_CONNECTION=OD 77 mm (3.03\") / Through Hollow Shaft / Standard / OD 20 mm (0.79\")},{ELECTRICAL_CONNECTION=},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Aluminum / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=ft20r},{H=h1015},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-INS00-XXXXX-T200-PRE/196895901/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Posital
Description
T200
Bill of material
OCD-INS00-XXXXX-T200-PRE
PRODUKTABBILDUNG
Product Picture
picture-tx-b-trx-lx-nnn.jpg
picture-tx-b-trx-lx-nnn.jpg
SUPPLIERPID
Alternative product number
OCD-INS00-XXXXX-T200-PRE
OCD-INS00-XXXXX-T200-PRE
MECHANICAL_CONNECTION
OD 77 mm (3.03") / Through Hollow Shaft / Standard / OD 20 mm (0.79")
ELECTRICAL_CONNECTION
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Aluminum / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet