??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2040062101-001
Bill of material
T2040062101-001
PN
Part Number
T2040062101-001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2040062101-001
TEINTERNALDESCRIPTION
TE Internal Description
HE-006-M,WO LOGO AND TYPE DESCRIPTION
SEALABLE
Sealable
No
PRODUCTTYPE
Product Type
Insert
NUMBEROFPOSITIONS
Number of Positions
6
INSERTSTYLE
Insert Style
HE
CONTACTTYPE
Contact Type
Pin
CONTACTINSERTPOLECONFIGURATION
Contact Insert Pole Configuration
6
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Screw Terminal
WIRESIZEAWG
Wire Size
14 - 20 AWG
WIRESIZEMM2
Wire Size
.5 - 2.5 mm2
CIRCUITAPPLICATION
Circuit Application
Power & Signal