??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2059462101-000
Bill of material
T2059462101-000
PN
Part Number
T2059462101-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2059462101-000
TEINTERNALDESCRIPTION
TE Internal Description
HEE-046-M
SEALABLE
Sealable
No
PRODUCTTYPE
Product Type
Insert
NUMBEROFPOSITIONS
Number of Positions
46
INSERTSTYLE
Insert Style
HE
CONTACTTYPE
Contact Type
Pin
CONTACTINSERTPOLECONFIGURATION
Contact Insert Pole Configuration
46
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp Terminal
WIRESIZEAWG
Wire Size
26 - 12 AWG
WIRESIZEMM2
Wire Size
.14 - 4 mm2
CIRCUITAPPLICATION
Circuit Application
Power & Signal