??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
T4113502031-000
Bill of material
T4113502031-000
PN
Part Number
T4113502031-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T4113502031-000
TEINTERNALDESCRIPTION
TE Internal Description
M12,MALE,RA,D CODE,3P,PG9,GOLD
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
20
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Plastic
ACCESSORYCOLOR
Accessory Color
Black
PREWIRED
Prewired
No
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
3
PRELOADED
Preloaded
Yes
KEYING
Keying
D
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
D
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
VOLTAGEVRMS
Voltage
250 Vrms
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
FEEDTHROUGHTYPE
Feedthrough Type
No
SHELLMATERIAL
Shell Material
PBT
INSULATIONMATERIAL
Insulation Material
Polyamide 66 GF25
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
ORINGMATERIAL
O-Ring Material
Silicone
ENVIRONMENTALPROTECTION
Environmental Protection
IP67
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Silicone
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4 A
REVERSEGENDER
Reverse Gender
Standard
CONTACTTYPE
Contact Type
Male Contact
POLARIZATIONCODE
Polarization Code
D
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
Without
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
WIRESIZEAWG
Wire Size
18 - 24 AWG
WIRESIZEMM2
Wire Size
.82 - .2 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-104 - 185 F
IPWATERSEALINGLEVEL
IP Water Sealing Level
IP67
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
100 Cycles
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
Yes
POSITIONLOCATIONSOMITTED
Position Locations Omitted
None