??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T4141L12051-001
Bill of material
T4141L12051-001
PN
Part Number
T4141L12051-001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T4141L12051-001
TEINTERNALDESCRIPTION
TE Internal Description
M12,REAR MT,F,L,4P+PE,LONGER,SOLDER PCB
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHELLSIZE
Shell Size
18
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Metal
ACCESSORYCOLOR
Accessory Color
Black
PREWIRED
Prewired
No
NUMBEROFPOSITIONS
Number of Positions
5
NUMBEROFPOWERPOSITIONS
Number of Power Positions
4
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
Without
ENTRYSTYLE
Entry Style
Rear Insertion
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Copper Alloy
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
FLUIDTYPE
Fluid Type
None
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
ORINGMATERIAL
O-Ring Material
Silicone
WEIGHT
Weight
22 g [ .0485 lb ]
ENVIRONMENTALPROTECTION
Environmental Protection
IP67
POSITIVESTOPFERRULE
Positive Stop Ferrule
Without
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Silicone
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
16 A
CONTACTTYPE
Contact Type
Female
CONTACTQUANTITYSIZE16
Contact Quantity (Size 16)
5
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MATINGALIGNMENT
Mating Alignment
Without
FLANGE
Flange
Without
PANELTHICKNESS
Panel Thickness
1.5 - 3.2 mm [ .071 - .126 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
IPWATERSEALINGLEVEL
IP Water Sealing Level
IP67
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6
FLUIDRESISTANCE
Fluid Resistance
None
CIRCUITAPPLICATION
Circuit Application
Power
DURABILITYRATINGCYCLES
Durability Rating
100 Cycles
APPROVEDSTANDARDS
Approved Standards
UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
Yes