??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
T4171010402-001
Bill of material
T4171010402-001
PN
Part Number
T4171010402-001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T4171010402-001
TEINTERNALDESCRIPTION
TE Internal Description
M12,REAR MOUNTING,MALE,B,2P,0.2M WIRE
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHELLSIZE
Shell Size
18
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Metal
PREWIRED
Prewired
Yes
ACCESSORYCOLOR
Accessory Color
Black
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
2
PRELOADED
Preloaded
Yes
KEYING
Keying
B
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
B
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Copper Alloy
INSULATIONMATERIAL
Insulation Material
Polyamide
ORINGMATERIAL
O-Ring Material
Silicone
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Silicone
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4 A
REVERSEGENDER
Reverse Gender
Reverse
CONTACTTYPE
Contact Type
Male Contact
POLARIZATIONCODE
Polarization Code
B
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
FLANGE
Flange
Without
WIRESIZEAWG
Wire Size
22 - 20 AWG
WIRESIZEMM2
Wire Size
.34 - .5 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
IPWATERSEALINGLEVEL
IP Water Sealing Level
IP67
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
No