??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T4171030012-001
Bill of material
T4171030012-001
PN
Part Number
T4171030012-001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T4171030012-001
TEINTERNALDESCRIPTION
TE Internal Description
M12,REAR MOUNT,MALE, A, 12P, 0.2M WIRE
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHELLSIZE
Shell Size
18
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Metal
ACCESSORYCOLOR
Accessory Color
Black
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
12
PRELOADED
Preloaded
Yes
KEYING
Keying
A
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
A
OPERATINGVOLTAGEVAC
Operating Voltage
30 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
30 VDC
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Copper Alloy
INSULATIONMATERIAL
Insulation Material
Polyamide 66 GF25
ORINGMATERIAL
O-Ring Material
Silicone
ENVIRONMENTALPROTECTION
Environmental Protection
IP67
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Silicone
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
REVERSEGENDER
Reverse Gender
Reverse
CONTACTTYPE
Contact Type
Male
POLARIZATIONCODE
Polarization Code
A
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
IPWATERSEALINGLEVEL
IP Water Sealing Level
IP67
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1