目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
AU408
Speedyblock
Latch series
Accessories 160 - 320 - 700
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{speedyblock/a_tirante/accessories_160_320_700/t5_tu_asmtab.prj},{NB=AU408},{IDNR=},{CODICE=AU408},{MODELLO=320/TU},{FAM=Toggle clamps},{SER=Latch},{USE=TU application},{ESECUZIONE=-},{TIP=TU},{VER=2},{A=38},{B=18},{C=19},{D=28.0},{G=25.4},{H=0.0},{I=34},{L=75.5},{M=M8},{P=6.7},{PPATH=../serie_a_tirante/t5_accessories/t5_accessories_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Speedyblock
Description
T5-TU-160-320-700 - Hook tie-rod
Bill of material
AU408
CODICE
Code
AU408
AU408
MODELLO
Description
320/TU
320/TU
FAM
Family
Toggle clamps
SER
Series
Latch
USE
Characteristics and applications
Hook rod TU
ESECUZIONE
Material
-
-
A
38
38
mm
B
18
18
mm
C
19
19
mm
D
28.0
28.0
mm
G
25.4
25.4
mm
I
34
34
mm
L
75.5
75.5
mm
M
M8
M8
mm
P
6.7
6.7
mm