??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
T5M - Keyless Timing Pulley dummy
Bill of material
LE-AW32T5M100-E-10
BW
Belt width
A
11 mm
W
16 mm
Y
23.5 mm
PM
Pulley material
RM
Rib material
6061
BM
Bushing material
S45C
PST
Pulley surface treatment
RST
Rib surface treatment
W : Natural anodizing
BST
Bushing surface treatment
-
TN
Teeth number
WS
Wheel shape
E
mm
输入参数值: E
mm
cm
inch
ft
F
mm
PD
mm
OD
mm
FF
F
mm
EE
E
mm
RR
Reviting Rib
RC
Rib cutting
FC
mm
AMT
Allowable maximum torque
N*m
D1
mm
LL
(L)
mm