??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
TECTOS
Description
t701 - CV Tubular Shaft
Bill of material
t701-CV13-0275
CNSORDERNO
Order number
t701-CV13-0275
J
Joint
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TMAX
Maximum torque
Nm
NMAX
Maximum speed
rpm
X
Maximum longitudinal compensation
±22 mm
G
Balance quality
6.3
ALPHA
Maximum angular displacement
±10 °
THMIN
Minimum operating temperature
-40 °C
THMAX
Maximum operating temperature
80 °C
D
101.33 mm
A
86.0 mm
H
+0.00/-0.05
99.73 mm
K
5.0 mm
P
M8
Q
33.6 mm
S
6 x 60°
W
10.95 mm
X2
67.3 mm
PDF
Datasheet
Download
LINK
Webpage
Webpage