??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Montech
Description
Table stand 90°H = 40 mm - Accessories table stand 90° QS TB, H = 40 mm, pair
Bill of material
45341N Table stand 90° QS TB30, H = 40 mm, pair
ARTNR
Identnummer
45341N
TYP
Designation
KTB/KTBD/TB/TBD
A
Chassis width
mm
FARBE
Finish
uncoloured
TNR
Order No.
45341N
TNR1
Designation
Table stand 90° QS TB30, H = 40 mm, pair