??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Baldor Reliance
Description
TAF Pillow Block - Inch 4-Bolt Base Expansion Type - Taf Bearings
Bill of material
037627
SS
Shaft Size
Inch
SERIES
Series
PN
Part No.
DESCRIPTION
Description
HF
Housing Feature
4 Inch
EF
Expansion Feature
Expansion Type
A
Inch
B
Inch
C
Inch
DMIN
Dmin
Inch
DMAX
Dmax
Inch
E
Inch
F
Bolt Diameter
Inch
G
Inch
H
Inch
J
Inch
K
Inch
L
Inch
M
Inch
P
Inch
T
Inch
SC
Static Capacity
lbs
DC
Dynamic Capacity
lbs
RN
Number of Rollers/Row
RMD
Roller/Row Mean Diameter
Inch
PD
Pitch Diameter
Inch
EP
End Play
Inch
CSS
Collar Setscrews Size
Inch
CST
Collar Setscrews Torque
in-lbs
HM
Housing Material
A48 CLASS 30
CM
Cone Material
4118 CASE CARB.
CUM
Cups Material
4118 CASE CARB.
RM
Retainer Material
STEEL
ROM
Rollers Material
4118 CASE CARB.
SM
Static Misalignment (+/-)
Degree