??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Oct 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet (US), Spiral Clean Upper Plug, Spiral Clean Leakage Chamber, 2-Inch - Mixproof Valve
Bill of material
9613302573
IDNR
Valves Order Code
9613302573
CODE
CAS CODE INPUT
MP(2):TOXXX051UXXX1IXXNNEUUYB2TXXXY
PRODUCT
Product Type
US Version Tank Outlet
INFO
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
CAS2VIS
Lower Valve body size
XXX
CAS3VIS
Upper Valve body size
2-Inch
CAS5VIS
House configuration
Tank Outlet
CAS7VIS
Fittings on ports
X
CAS8VIS
Fittings on ports
X
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Upper
CAS13VIS
Spiral Cleaning of spindel
Upper
CAS14VIS
Spiral cleaning of leakage chamber
Yes
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
3-Basic
CAS17VIS
Connection Type
Tank flange
CAS18VIS
Connection Size
XXX
CAS19VIS
Supplied with Tube/Flange
Yes