You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Dostępne języki katalogu:
Deutsch
English
English (United States)
Informacje QA
Katalog: Alfa Laval
Created: 13.11.2023
Cechy specjalne katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9613302231
Alfa Laval
Obsolete Parts
Valves
Powered by
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Previews
3D
2D
Wybór modelu CAD
Discontinued product
Product discontinued since 1 paź 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{alfalaval/obsolete_parts/valves/mixproof_us_to_cas13u_cas14y_100_asmtab.prj},{NB=9613302231},{IDNR=9613302231},{CODE=MP(2):TOXXX100UXXX2IXXNNEUUYB5W100N},{EOLDATE=1.10.2021}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet (US), Spiral Clean Upper Plug, Spiral Clean Leakage Chamber, DN-100 - Mixproof Valve
Bill of material
9613302231
IDNR
Valves Order Code
9613302231
CODE
CAS CODE INPUT
MP(2):TOXXX100UXXX2IXXNNEUUYB5W100N
PRODUCT
Product Type
US Version Tank Outlet
INFO
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
CAS2VIS
Lower Valve body size
XXX
CAS3VIS
Upper Valve body size
DN-100
CAS5VIS
House configuration
Tank Outlet
CAS6VIS
Surface of Valves house
Int. Polished Ra<0,8
CAS7VIS
Fittings on ports
X
CAS8VIS
Fittings on ports
X
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS11VIS
Sealing (product wetted parts)
EPDM; Ethylene Propylene rubber
CAS12VIS
Plugs
Upper
CAS13VIS
Spiral Cleaning of spindel
Upper
CAS14VIS
Spiral cleaning of leakage chamber
Yes
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
5-Basic
CAS17VIS
Connection Type
Welding tube
CAS18VIS
Connection Size
DN-100
CAS19VIS
Supplied with Tube/Flange
No