??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Tapped plate with accessories - -
Bill of material
394020
BEST
Order No.
394020
B
width
80 mm
H
height
38 mm
L
Length
300 mm