??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAQ11 - Spring steel lock washer
Bill of material
TAQ11-3
CODE
code
TAQ11
TYPE1
type
Light load type
MAT
material
Spring steel
HRD
hardness
40~48HRC
SPE
specification
DD
Basic dimensions
3.20
DD1TOL
tolerance
+0.25/0
D
Basic dimensions
5.5
D1TOL
tolerance
0/-0.25
T
Basic dimensions
0.45
T1TOL
tolerance
±0.35
ALT
altitude height
0.60
LOAD
load
1.03 KN
LINK
Website link
Website link