??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAQ12 - Spring steel lock washer
Bill of material
TAQ12-6
CODE
code
TAQ12
TYPE
type
Spring steel lock washer
TYPE1
type
Heavy duty type
MAT
material
Spring steel
HRD
hardness
40~48HRC
SPE
specification
DD
Basic dimensions
6.40
DD1TOL
tolerance
+0.30/0
D
Basic dimensions
10.0
D1TOL
tolerance
0/-0.30
T
Basic dimensions
1.00
T1TOL
tolerance
±0.055
ALT
altitude height
1.25
LOAD
load
8.24 KN
LINK
Website link
Website link