??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Touch Valves TV / TVN - TV G1/4-AG 13
Bill of material
SCHMALZ 10.05.10.00061 TV G1/4-AG 13
NAME
Name
10_05_10_00061
NNCUSTOM
TV G1/4-AG 13
NTCUSTOM
Tastventil
NBCUSTOM
TV G1/4-AG 13
LINACUSTOM
TV G1/4-AG 13
ARTNR
Order number
10.05.10.00061
C122
Dk
11 mm
C132
G1
G1/4"-AG
C135
G2
G1/8"-IG
C111
L
45.5 mm
C109
L1
63.5 mm
C136
LG2
6 mm
C140
SW1
11 mm
C171
Z
13 mm
C922
Nenndurchfluss
55 l/min
C923
Nenndurchfluss
3.3 mł/h