??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 467
HELP_VARIABLE
Company
Optibelt
Description
TB mm - TB Taper-Bushings with metric bores
Bill of material
1008-8
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
AUSFNR
Type ID
D1
Bushing Diameter large Conus
mm
L
Bushing Length
mm
DB
Bore Diameter
mm
DBMAX
max. Bore Diameter
mm
BT
ISO Bore Tolerance
G7
B
Keyway Width
mm
T1
Keyway Depth
mm
T2
DB + T1
NT
ISO Keyway Tolerance
JS9
NA
Keyway Dimensions
acc. to DIN 6885 part 1
FN
Type with shallow Keyway
GEWICHT
approx. Weight
kg
MATERIAL
Material
EN-GJL 200 - DIN EN 1561
OF
Surface Treatment
Phosphated
QS
Quality Standard
acc. to ISO 254
AMP
Screw Tightening Torque with Feather Key
Nm
AM
Screw Tightening Torque without Feather Key
Nm
UED
Max. Transmittable Torque with Feather Key*
Nm
ST
Screw Type
SA
Amount of Screws
SW
Wrench Size
mm