??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ARO
Description
TB011B, TB022B, TB034B, TB035B, TB045B, TB066B, TB087B - MaxAir, 2-Way Direct Acting Solenoid Valves
Bill of material
TB011B-000-N
PN
Part No.
TB011B-000-N
TY
Type
2-Way Direct Acting Solenoid Valves
PS
Port Size
ORF
Orifice
COIL
Coil
A
58.60 mm
B
22.00 mm
C
22.00 mm
CV
Cv
0.10
PSI
Pressure Range (PSI)
AC=120, DC=100
TR
Temperature Range
0°-180°F
DC
Duty Cycle
100%
PC
Power Consumption
22 VA
RT
Response Time
30ms-50ms
RK
Repair Kit
-