??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ARO
Description
TB03EB, TB04EB, TB06HB, TB08HB, TB12JB, TB14JB - MaxAir, 2-Way Solenoid/Pilot Acting Valves
Bill of material
TB03EB-000-N
PN
Part No.
TB03EB-000-N
TY
Type
2-Way Solenoid/Pilot Acting Valves
PS
Port Size
ORF
Orifice
33/64" (13 mm)
COIL
Coil
A
99.10 mm
B
66.50 mm
C
48.00 mm
CV
Cv
4.5
PSI
Pressure Range (PSI)
10-150
TR
Temperature Range
0°-180°F
DC
Duty Cycle
100%
PC
Power Consumption
22 VA
RT
Response Time
30ms-50ms
RK
Repair Kit
SK-T03EB