??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF45 - Bolts for T-slots
Bill of material
TBF45-M5-L16
CODE
code
TBF45
TYPE
type
Bolts for T-slots
THREAD
Thread
Rough teeth
MAT1
National standard material
OCr18Ni9
MAT
Equivalent material
SUS304
SUR
surface treatment
-
STRENGTH
Grade Strength
A2-70
APP
Applicable standard vertebrae
GB/T 37-1998
M
L
P
P Pitch
0.80
D
12
K
4.24
S
9
LINK
weblink
webxxx