카탈로그: TBi Industries
생성됨: 01.10.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TBi Industries
W Keine - RM42 673P001000 0 Standard 536P001012 -
TBi Industries
Robotic
MIG/MAG Robotic Torch System Standard
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{tbi_industries/robotic/standard/robo_mig_standardsystem_mit_pushpull_asmtab.prj},{NB=W_Keine_-_RM42_0_Standard_536P001012_-_( _ _ )},{K=W},{R=Keine},{RTYP=-},{SQ= },{DV= },{AD= },{B=RM42},{W=0},{L=Standard},{PB=TBi PP2R mit Halter 0 Grad komplett},{PP=580P001000},{KZ=536P001012},{FT=-},{PPATH=assemblies/robo_mig_standardsystem_mit_pushpull_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TBi Industries
Description
TBi RoboMIG Welding Torch System - Push Pull Drive
Bill of material
W_Keine_-_RM42_673P001000_0_Standard_536P001012_-
K
Cooling method
Water cooled
Gas cooled
Water cooled
Gas cooled
R
Manufacturer (Robot)
--
ABB
Cloos
Comau
Fanuc
Hyundai
Kawasaki
KUKA
Motoman
NACHI
OTC DAIHEN
Panasonic
Reis
SEF
Stäubli
Universal Robots
--
ABB
Cloos
Comau
Fanuc
Hyundai
Kawasaki
KUKA
Motoman
NACHI
OTC DAIHEN
Panasonic
Reis
SEF
Stäubli
Universal Robots
RTYP
Model (Robot)
--
--
SQ
Power Source
DV
Wire feed
AD
Wire Feed Connection
B
Torch Neck
RM 42
RM 52
RM 62
RM 72
RM 82
RM 42
RM 52
RM 62
RM 72
RM 82
W
Bending (Torch Neck)
0 ✔
0
0
22
22
36
36
45
45
°
L
Type (Torch Neck)
Standard
Standard
BES
Description (Torch Neck)
RM42 W 0°
BAN
Part no. (Torch Neck)
673P001000
ES
Rating (Mixed gas)
350A / 100%
PB
Description (Push-Pull Drive )
TBi PP2R
PP
Part no. (Push-Pull Drive )
580P001000
KZ
Safety-off / Intermediate Flange
TBi KS-2-TD, 3 - 6 kg
TBi FL-2 Intermediate Flange
TBi KS-2-TD, 3 - 6 kg
TBi FL-2 Intermediate Flange
KZAN
Part no. (Safety-off / Intermediate Flange)
536P001012
FT
Adapter Flange
--
--
F
Part no. (Flange)
--
WRF
Angle Offset / Robo Flange, KS-2 / FL-2