??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK16 - square nut
Bill of material
TBK16-M4
CODE
code
TBK16
TYPE
type
square nut
THREAD
thread
coarse teeth
MAT1
National standard material
0Cr18Ni9
MAT2
equivalent material
SUS304
REF
surface treatment
-
USE
Use the vertebra
DIN 557-1985
M
P
P(pitch)
0.70
MM
m
3.2
S
7
EE
(e)
8.65
LINK
weblink
webxxx