??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
TC-610 Toggle Clamp Straight-Line Forward Action-Handle - Series TC-610
Bill of material
TC-610
PN
Part No.
TC-610
AMERSID
Americas ID
1102873
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Overall Height
4.380 Inch
B
B Bar Height
1.700 Inch
C
C Overall Length
6.720 Inch
D
D Hole Spacing Along Length
1.630 Inch
E
E Hole Spacing Along Width
1.630 Inch
F
F Bar Diameter
0.630 Inch
BASETYPE
Base Type
Flanged
HIDDEN
No