??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
TC-8031 - Pneumatic Push Pull Clamps
Bill of material
TC-8031
PN
Part No.
TC-8031
AMERSID
Americas ID
1103018
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
HOLDINGCAPACITY
Holding Capacity
2000 Lbs
PLUNGERTRAVEL
Plunger Travel
0.750 Inch
PLUNGERTHREAD
Plunger Thread
5/16-18
A
A Height
2.37 Inch
B
B Length
7.83 Inch
C
C Plunger Height
0.04 Inch
D
D Hole Spacing Center to Center Along Length
2.17 Inch
E
E Hole Spacing Center to Center Along Width
2.36 Inch
F
F Plunger Diameter
0.44 Inch
G
G Base Width
2.75 Inch
H
H Plunger Length
1.25 Inch
J
J Hole Size
0.27 Inch
PORTSIZE
Port Size
1/8 NPT