??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
TC-840 - Pneumatic Hold Down Clamps - Block
Bill of material
TC-840
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore
1.5 Equiv.
A
A Port Size
0.375 Inch
B
B Width
1.375 Inch
C
C Length
10 Inch
D
D Hole Spacing
0.625 Inch
E
E Swing Angle
100 degrees
F
F Hole Spacing to Center Hole to Arm Center Pivot
1.812 Inch
G
G Hole Size
0.280 Inch
H
H Arm Width
0.875 Inch
J
J Odd Arm Length
Inch
K
K Even Arm Length
Inch
L
L Hole Spacing Center to Center Along Height
1.875 Inch
M
M Height
2.563 Inch
N
N Rod Spacing Center to Center
1.000 Inch
O
O Overall Height Odd Arm
Inch
RANGEOFARM
Range of Arm
HOLDCAP
Hold Capacity at 3
1500 Inch
MAXEXERT
Maximum Exertion Force at 80 psig 2
475
MECHADVANTAGE
Mechanical Advantage 2" from Pivot Point
3:1