??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Essentra Components
Description
TC-863-D - Pneumatic Hold Down Clamps - Block
Bill of material
TC-863-R
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
ARMSTYLE
Arm Style
AO
Arm Opening
NPTA
NPT A
3/8 (2)
B
B Width
2.50 Inch
C
C Length
13.58 Inch
D
D Hole Spacing Center to Center Along Length
1.77 Inch
D1
D1 Hole Spacing Center to Center Along Length
0.00 Inch
E
E Head Length from Edge to Pivot Center
4.31 Inch
F
F Length from Hole Center To Pivot Center
1.61 Inch
G
G Arm Thickness
0.75 Inch
H
H Arm Width
1 Inch
J
J Hole Size
0.37 (2) Inch
J1
J1 Hole Size
3/8-16 (4) Inch
M
M Pivot Location
3.64 Inch
N
N Arm Location
1.31 Inch
P
P Head Height
3.44 Inch
Q
Q Port Center
2.24 Inch
R
R Arm Length
5 Inch
S
S Port Center
0.00 Inch
T
T Port Center
0.00 Inch
U
U Rod Center to Center
1.77 Inch