??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Essentra Components
Description
TC-89R020-010-2 - Pneumatic Swing Clamps - Block Style
Bill of material
TC-89R40-010-2
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAT
Material
Steel and Aluminum mm
TS
Total Stroke
mm
TD
Travel During Rotation
mm
VC
Vertical Clamp Stroke
mm
EX
Exerting Force At 80 psi
mm
H3
h3 Body Height
mm
L1
l1 Body Length
mm
L3
l3 Base Length (Center to Center)
mm
L5
l5 Base Width (Center to Center)
mm
L6
l6 Body Width
mm
M3
M3 Port
mm
MS
Measurement System
Metric