??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-25,TC01-25L,TC01-S25 - Elbow clamp horizontal
Bill of material
TC01-25
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
227KG
DEW
Dead weight
HOC
Handle opening and closing angle
62°
OCA
Opening and closing angle of pressing hand
95°
ENC
Enclosure
TC-FC56212
PRS
Press shape
INF
Installation form
Flange seat
CODE
Code
FIX95
PDF
PDF