??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-27,TC01-27S,TC01-S27 - Elbow clamp horizontal
Bill of material
TC01-27
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
250KG
DEW
Dead weight
285G
HOC
Handle opening and closing angle
88°
OCA
Opening and closing angle of pressing hand
96°
ENC
Enclosure
TC-FC56212
PRS
Press shape
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF