??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-29,TC01-29S - Elbow clamp horizontal
Bill of material
TC01-29
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
500KG
DEW
Dead weight
635G
HOC
Handle opening and closing angle
85°
OCA
Opening and closing angle of pressing hand
65°
ENC
Enclosure
TC-SA106515
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF