??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-32,TC01-32L - Elbow clamp horizontal
Bill of material
TC01-32
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
636KG
DEW
Dead weight
1220G
HOC
Handle opening and closing angle
94°
OCA
Opening and closing angle of pressing hand
91°
ENC
Enclosure
TC-SA12300
PRS
Press shape
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF