??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-4,TC01-4S,TC01-S4 - Elbow clamp horizontal
Bill of material
TC01-4
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
227KG
DEW
Dead weight
265G
HOC
Handle opening and closing angle
65°
OCA
Opening and closing angle of pressing hand
90°
ENC
Enclosure
TC-FC56212
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF