??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-51 - Elbow clamp compression type
Bill of material
TC01-51
MODEL
Model
TC01-51
LV1
LV1 type
Compression type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
68KG
DEW
Dead weight
60G
HOC
Handle opening and closing angle
90°
OCA
Opening and closing angle of pressing hand
170°
ENC
Enclosure
TC-FC14134
PRS
Press shape
U-shaped handle
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
FIX95
PDF
PDF