??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-53 - Elbow clamp compression type
Bill of material
TC01-53
MODEL
Model
TC01-53
LV1
LV1 type
Compression type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
630KG
DEW
Dead weight
1180G
HOC
Handle opening and closing angle
94°
OCA
Opening and closing angle of pressing hand
90°
ENC
Enclosure
TC-SA12300
PRS
Press shape
Short low opening handle
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
FIX95
PDF
PDF