??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-6 - Elbow Clip - Horizontal
Bill of material
TC01-6
MODEL
Model
TC01-6
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
20KG
DEW
Dead weight
25.5G
HOC
Handle opening and closing angle
60 °
OCA
Opening and closing angle of pressing hand
55 °
ENC
Enclosure
TC-FC042507
PRS
Press shape
U pressure bar
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
TC01-6
FIX95
PDF
PDF