??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-9,TC01-9S,TC01-S9 - Elbow clamp horizontal
Bill of material
TC01-9
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
280KG
DEW
Dead weight
380G
HOC
Handle opening and closing angle
80°
OCA
Opening and closing angle of pressing hand
80°
ENC
Enclosure
TC-SA086512
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF