??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TC02-1,TC02-S1 - Elbow clip push pull
Bill of material
TC02-1
MODEL
Model
LV1
LV1 type
Push-pull type
MAT2
Material
SUR
Surface treatment
CLF
Clamping force
91KG
DEW
Dead weight
113G
HOC
Handle opening and closing angle
180 °
OCA
Press handle moving distance
19 mm
ENC
Enclosure
TC-SA064012
INF
Installation form
Screw fixed type
HAF
Handle form
Straight handle
FIX95
PDF
PDF