??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TC02-2,TC02-S2 - Elbow clamp push pull type
Bill of material
TC02-2
MODEL
Model
LV1
LV1 type
Push-pull type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
136KG
DEW
Dead weight
270G
HOC
Handle opening and closing angle
180 °
OCA
Press handle moving distance
38 mm
ENC
Enclosure
TC-SA085012
INF
Installation form
Screw fixed type
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF