??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC03-1,TC03-1M,TC03-S1 - Elbow clamp horizontal
Bill of material
TC03-1
MODEL
Model
LV1
LV1 type
push pull toggle
MAT
Material
SUR
Surface treatment
CLF
Clamping force
45KG
DEW
Dead weight
50G
HOC
Handle opening and closing angle
190 °
OCA
Press handle moving distance
16 mm
ENC
Enclosure
TC-SA042007
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF