??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-1,TC04-1S,TC04-S1 - Elbow clamp - vertical
Bill of material
TC04-1
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
50KG
DEW
Dead weight
60G
HOC
Handle opening and closing angle
56°
OCA
Opening and closing angle of pressing hand
100°
ENC
Enclosure
TC-FC10138
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF