??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-3,TC04-3T,TC04-3L,TC04-3S,TC04-3LS,TC04-S3 - Elbow clamp - vertical
Bill of material
TC04-3L
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
227KG
DEW
Dead weight
355G
HOC
Handle opening and closing angle
60°
OCA
Opening and closing angle of pressing hand
100°
ENC
Enclosure
TC-FC56212
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
CODE
Code
FIX95
PDF
PDF