??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-33,TC04-33S - Elbow clamp - vertical
Bill of material
TC04-33
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
300KG
DEW
Dead weight
1140G
HOC
Handle opening and closing angle
67°
OCA
Opening and closing angle of pressing hand
140°
ENC
Enclosure
TC-SA109015
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF