??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-4,TC04-4S,TC04-4T,TC04-S4 - Elbow clamp - vertical
Bill of material
TC04-4S
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
340KG
DEW
Dead weight
HOC
Handle opening and closing angle
58°
OCA
Opening and closing angle of pressing hand
105°
ENC
Enclosure
TC-SA38312
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
CODE
Code
FIX95
PDF
PDF